Select a different country or region to see content for your location.
United States
03:24:55 GMT+0000 (Coordinated Universal Time)


6206-C-2Z>V
Deep groove ball bearing
Deep groove ball bearing 62..-C-2Z, single row, Generation C, shields, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 16 mm | Width |
Cr | 20.000 N | Basic dynamic load rating, radial |
C0r | 10.200 N | Basic static load rating, radial |
Cur | 770 N | Fatigue load limit, radial |
nG | 15.100 1/min | Limiting speed |
nϑr | 13.400 1/min | Reference speed |
≈m | 0,192 kg | Weight |
Mounting dimensions
da min | 35,6 mm | Minimum diameter shaft shoulder |
Da max | 56,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 52,67 mm | Shoulder diameter outer ring |
D2 | 54,91 mm | Caliber diameter outer ring |
d1 | 39,33 mm | Shoulder diameter inner ring |
d2 | 37,72 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 12,5 | Calculation factor |


All
English

2017-05-13 | Technische Produktinformation | TPI 165 | Englisch
Deep Groove Ball Bearings Generation C

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-01-13 | Broschüre | | Englisch
FAG Generation C Deep Groove Ball Bearings

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch